19.1.8 SPIx Baud Rate Generator Register Low
Note:
- Changing the BRG value when SPIEN =
1causes undefined behavior.
| Name: | SPIxBRGL |
| Offset: | 0x2BC, 0x2D8, 0x2F4 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BRG[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | x | x | x | x | x | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BRG[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |