Dedicated Pulse Density Modulation DAC for Each Analog Comparator:
PDM unit followed by a digitally
controlled multimode multipole RC filter
Multimode Multipole RC Output Filter:
Transition mode: Provides the fastest response
Fast mode: For tracking DAC slopes
Steady-State mode: Provides 12-bit resolution
Slope Compensation Along With Each DAC:
Slope Generation mode
Hysteretic Control mode
Triangle Wave mode
Functional Support for the High-Speed PWM Module Which Includes:
PWM duty cycle control
PWM period control
PWM Fault detect
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.