14.2.1 Differential-Mode
ANNx negative external inputs are used for Differential-mode as shown in Figure 14-2. To enable Differential-mode, the DIFF bit (in the ADMODxL or ADMODxH register) is set for the corresponding channel.
ANNx negative external inputs are used for Differential-mode as shown in Figure 14-2. To enable Differential-mode, the DIFF bit (in the ADMODxL or ADMODxH register) is set for the corresponding channel.
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.