31.5.1 Voltage Regulator Control Register

Note:
  1. Low-Power mode can only be used within the industrial temperature range. The CPU should be run at a slow speed (8 MHz or less) before setting this bit.
  2. Hardware resets this register only on POR.

Legend: r = Reserved bit

Name: VREGCON

Bit 15141312111098 
 LPWRENReserved[14:8] 
Access R/Wrrrrrrr 
Reset 00000000 
Bit 76543210 
 Reserved[7:0] 
Access rrrrrrrr 
Reset 00000000 

Bit 15 – LPWREN  Low-Power Mode Enable bit(1)

ValueDescription
1

Voltage regulators are in Low-Power mode.

0

Voltage regulators are in Full-Power mode.

Bits 14:0 – Reserved[14:0]  Maintain as ‘0’ bits