8 Known Issues
| # | ID | Description | Device(s) |
|---|---|---|---|
| 1 | None | For some MacOS users, the newly installed library is not visible until MPLAB® X
restarts. Workaround: Close MPLAB® X and re-open it. |
N/A |
| 2 | None | Configuring a FreeRTOS on a device with 16 KB or less will likely require a limited command set. | All Devices |