1 What is MCC Melody FreeRTOS Library
The MPLAB® Code Configurator (MCC) FreeRTOS Library allows a quick and easy C code generation for generic FreeRTOS application, according to the user's requirements.
The library uses official FreeRTOS™ distribution and allows easy customization using a Graphic User Interface (GUI). Based upon user selection, customized C code is generated within the MPLABX project in the "MCC Generated Files" folder.