5 Running the Example
- Create a new project → Select device → Select Tools → Select Save Directory.
- Launch MCC by clicking Tools→
Embedded→ MPLAB® Code Configurator or click on the MCC icon

- In the Device Resources panel under Libraries dropdown select FreeRTOS
- From Device Resources → Libraries → FreeRTOS Library
- Configure/customize FreeRTOS application in the GUI interface
- FreeRTOS Config
- Customize FreeRTOS (generates FreeRTOSConfig.h file)
- Peripheral Config
- Select the timer used as tick timer: FreeRTOS ➝ Peripheral Config ➝ FreeRTOS Tick Timer
- Select the serial interface used (if any): FreeRTOS ➝ Peripheral Config ➝ Serial Port Settings
- Enable the pins used as GPIO : FreeRTOS ➝ Peripheral Config ➝ I/O Pin Support
- Configure used drivers/peripherals
- Configure the system clock frequency: System ➝ CLKCTRL ➝ CLKCTRL Settings
- For selected tick timer (TCBx), configure the tick rate by updating timer period: Drivers ➝ Timers ➝ TCBx ➝ Hardware Settings
- If USART interface is selected, configure the communication protocol: FreeRTOS ➝ Peripheral Config ➝ Serial Port Settings
- If I/O pins are enabled in FreeRTOS application (FreeRTOS ➝ Peripheral Config ➝ I/O Pin Support), the pins must be assigned in the Pin Grid View
- FreeRTOS Config
- Check below for the Notifications [MCC] tab
- Resolve the notifications step by step
- Press the Generate Button. Initialization code will be produced
- Update the FreeRTOS_AppStart() in the freertos_interface.c file with the FreeRTOS application
- Build the firmware and program the hardware.
Tip: The tooltips
provide additional information for UI options
provide additional information for UI options