4 Installing the Library
To install the MPLAB® Code Configurator Plugin:
1. In MPLAB® X IDE, select Plugins from the Tools menu.
2. Select the Available Plugins tab.
3. Check the box for the MPLAB® Code Configurator, and click on Install.
To install the MCC Melody FreeRTOS Library:
- Create a new MPLAB® X project with one of the supported Melody devices.
- Open MCC.
- Select ‘MCC Melody’ from the Content Manager Wizard start page.
- Once you see the MCC Content Manager Wizard page with required and optional content boxes, check the box located next to the freertos-library module. It can be found on this page by opening the tabs: Optional Content > Libraries > FreeRTOS
- Once the box there is checked. Click ‘Finish’ to start the library download.