1.6.1 Endurance of PFM is Lower than Specified
The minimum value for the Program Flash Memory (PFM) endurance specification called out as parameter number MEM30 is 1K cycles.
Work around
None.
Affected Silicon Revisions
A1 | A2 | ||||||
---|---|---|---|---|---|---|---|
X | X |
The minimum value for the Program Flash Memory (PFM) endurance specification called out as parameter number MEM30 is 1K cycles.
None.
A1 | A2 | ||||||
---|---|---|---|---|---|---|---|
X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.