12.6.13 Peripheral Write Protection Status D

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSD
Offset: 0x40
Reset: 0x000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TC7TC6TC5SERCOM7SERCOM6 
Access RRRRR 
Reset 00000 

Bits 2, 3, 4 – TC Peripheral TCn Write Protection Status [n = 7..5]

Bits 0, 1 – SERCOM Peripheral SERCOMn Write Protection Status [n = 7..6]