12.6.8 Peripheral Interrupt Flag Status and Clear C

This flag is cleared by writing a one to the flag.

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and will generate an interrupt request if INTENCLR/SET.ERR is one.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the corresponding INTFLAGC interrupt flag.

Name: INTFLAGC
Offset: 0x1C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
     SMBISTPDECICM  
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
  CCLPTCDACACADC1ADC0TC4 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
 TC3TC2TC1TC0TCC2TCC1TCC0CAN1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CAN0SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 27 – SMBIST Interrupt Flag for the SMBIST

Bit 26 – PDEC Interrupt Flag for the PDEC

Bit 25 – ICM Interrupt Flag for the ICM

Bit 22 – CCL Interrupt Flag for CCL

Bit 21 – PTC Interrupt Flag for the PTC

Bit 20 – DAC Interrupt Flag for the DAC

Bit 19 – AC Interrupt Flag for the AC

Bits 17, 18 – ADCx Interrupt Flag for ADCx [x=1..0]

Bits 12, 13, 14, 15, 16 – TCx Interrupt Flag for TCx [x = 4..0]

Bits 9, 10, 11 – TCCx Interrupt Flag for TCCx [x = 2..0]

Bits 7, 8 – CANx Interrupt Flag for CANx [x = 1..0]

Bits 1, 2, 3, 4, 5, 6 – SERCOMx Interrupt Flag for SERCOMx [x = 5..0]

Bit 0 – EVSYS Interrupt Flag for EVSYS