14.6.4 Sleep Mode Operation
The GCLK can operate in sleep modes, if required. Refer to the Sleep mode description in the Power Manager (PM) section.
The GCLK can operate in sleep modes, if required. Refer to the Sleep mode description in the Power Manager (PM) section.
DS60001632H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.