42.6.3.1.1 Hall Sensor Control

On any update of the filter output:

  • The filter output value is checked to be a valid Hall value. If an invalid Hall code is reported, the Hall Error bit in the Status register will be set (STATUS.HERR).
  • The MC0 Interrupt Flag bit is set (INTFLAG.MC0) if CC0[2:0] matches the filter output value. An optional compare match interrupt or Event output is generated on the same condition detection.
  • The window counter is checked to be between CC0[MSB] and CC1[MSB] value, and reset to 0 value. If an error is detected, the Window Error bit in the Status register (STATUS.WINERR) is set.
  • The delay counter is started, and MC0 optional interrupt or event is generated when the delay counter matches CC0[LSB].

Any error condition will set the Error Interrupt Flag (INTFLAG.ERR). An optional interrupt or event output is generated on the same condition detection.

Figure 42-10. Hall Waveforms