49.3 External Analog Reference Connections

The following schematic checklist is only necessary if the application is using the external analog reference. If the internal reference is used instead, the following circuits are not necessary.

Figure 49-3. External Analog Reference Schematic
Table 49-2. External Analog Reference Connections
Signal NameRecommended Pin ConnectionDescription
VREFA

Decoupling/filtering capacitors: 100nF(1)

External reference for DAC, ADC and AC.
GND—Ground
Note:
  1. Refer to Power Supply Electrical Specifications from the Electrical Characteristics chapter for recommended values and placement.