46.2 Power Supply

Table 46-4. Power Supply Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_1VDDCORE_CINVDDCORE Input Bypass parallel Capacitor pair0.811.2µFBulk Ceramic or solid Tantalum with ESR <0.5Ω

(Immediately adjacent to pin)

REG_380100—nFCeramic XR7 with ESR <0.5Ω

(Immediately adjacent to pin)

REG_4VDDIO_CINVDDIO Input Bypass parallel Capacitor pair810(5)—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω (1)
REG_580100—nFCeramic XR7 with ESR <0.5Ω

(Immediately adjacent to all VDDIO pins)

REG_7VDDIN_CINVDDIN Input Bypass parallel Capacitor pair810(6)—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω(1)
REG_880100—nFCeramic XR7 with ESR <0.5Ω

(immediately adjacent to all VDDIN pins)

REG_9VREFA_CINExternal VREFA Input Bypass parallel Capacitor pair (if used)3.764.7—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
REG_1180100—nFCeramic XR7 with ESR <0.5Ω

(Immediately adjacent to pin)

REG_17AVDD_CINAVDD Input Bypass parallel Capacitor pair810—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω(1)

(as close as possible to pin)

REG_1980100—nFCeramic XR7 with ESR <0.5Ω

(Immediately adjacent to pin)

REG_23AVDD_LEXT AVDD series Ferrite Bead DCR (DC Resistance)——0.1Ω≥600 Ohms @ 100 MHz
REG_25Ferrite Bead current rating 500——mA—
REG_36VDDCOREDC calibrated output voltage1.081.231.32V—
REG_37VDDIO, VDDIN, AVDD (2)VDDIO, VDDIN, AVDD Input Voltage Range2.7—5.5V—
REG_43SVDDIO/VDD_RVDDIN, AVDD, VDDIO Rise Ramp Rate to Ensure Internal Power-on Reset Signal—— 0.1V/µsFailure to meet this specification may lead to start-up or unexpected behaviors
REG_44SVDDIO/VDD_FVDDIN, AVDD, VDDIO Falling Ramp Rate to Ensure Internal Power-on Reset Signal—— 0.05V/µsFailure to meet this specification may cause the device to not detect reset
REG_45aVPOR+VDDIO/VDD Rising Power-on Reset2.492.552.58VVDDIO/VDD power up/power down (See Param REG_43, VDDIO/VDD Rise Ramp Rate)
REG_45bVPOR-VDDIO/VDD Falling Power-on Reset1.641.751.92VVDDIO/VDD power up/power down (See Param REG_44, VDDIO/VDD Fall Ramp Rate)
REG_47VBODVDD (3)VDDBOD (All modes)2.74—2.86V(Default setting)

LEVEL[5:0] = 0x8

HYST[0] = 0x0

2.74—2.94V(Default setting)

LEVEL[5:0] = 0x8 (4)

HYST[0] = 0x1

5.27—5.48VLEVEL[5:0] = 0x3F

HYST[0] = 0x0

5.27—5.57VLEVEL[5:0] = 0x3F (4)

HYST[0] = 0x1

REG_51VBODVDDLEVEL_STEPVBODVDD step size, LEVEL[5:0]— 46— mV—
REG_52VBODVDDHYST_STEP(4)VBODVDD Hysteresis —See Note (4)— mV—
REG_53TRSTExternal RESET valid active pulse width1.1——µsMinimum reset active time to guarantee CPU reset
Note:
  1. In single power supply configuration, only one bulk capacitor (REG_4 or REG_7) is enough for VDDIN and VDDIO. In dual power supply configuration, two bulk capacitors are needed: REG_4 for VDDIO and REG_7 for VDDIN.
  2. VDDIN and AVDD must be at the same voltage level. VDDIO should be lower or equal to VDDIN/ AVDD. The common voltage is referred to as VDD in the data sheet. Some I/O are in the VDDIO cluster, but can be multiplexed as analog inputs or outputs (e.g. PTC.X[n] pads). In such a case, AVDD is used to power the I/O. Using this configuration may result in an electrical conflict if the VDDIO voltage is lower than the VDDIN/AVDD.
  3. VBODVDD(min) = 2.372 + d(BODVDD.LEVEL[5:0]) * 0.046.
  4. (VBODVDD(max)@BODVDD.HYST[0]=1) = (VBODVDD(max)@BODVDD.HYST[0] = 0) + VBODVDDHYST_STEP.
    Figure 46-1. VBODVDDHYST_STEP Graph
  5. Shared between VDDIO, VDDIN, and AVDD in case of a common power supply VDDIO = VDDIN = AVDD.
  6. Shared between VDDIO, VDDIN, and AVDD in case of a common power supply VDDIO = VDDIN = AVDD. Else, shared between VDDIN = AVDD.