5.2 Decoding
| SPI cmd Sequence without FEC | Comment |
|---|---|
| Set System mode (0x22, 0x40, 0x00) | Receive data |
| — | — |
| Read Rx FIFO (3, 0x00, data0, data1, data2) | Read received data from FIFO |
| SPI Cmd Sequence with FEC | Comment |
|---|---|
| Set System mode (0x22, 0x40, 0x00) | Receive data |
| Write SRAM/Register (1, 0x04, 0x00, 0x01) | Start decryption (FECCR.SD) of FIFO data |
| Read SRAM/Register (3, 0x04, 0x02, 0x00, data0, data1, data2) | Read decrypted data from FECRXDB buffer |