1. Module: ADC

When using the ADC in Differential-mode (DIFFx = 1) with an input frequency (FSRC) above 50 MHz, the first result data may be incorrect. The Single-Ended Channel mode is unaffected by this errata.
Work around

Use a slower input frequency of 50 MHz or less during ADC initialization to write to ADMODxL/H registers. After completion of the first data conversion for each channel in Differential-mode, the input frequency (FSRC) can be increased to the maximum specified frequency in the “Electrical Characteristics” section of the device data sheet.

Affected Silicon Revisions
D3
X