4.2 Xplained Pro Standard Extension Header

All Xplained Pro kits have many dual-row, 20-pin, 100 mil extension headers. The Xplained Pro MCU boards have male headers, while the Xplained Pro extensions have their female counterparts. The following table provides the pin description of all the connected pins.
Info: Not all pins are always connected to all extension headers.

The extension headers can be used to connect a variety of Xplained Pro extensions to Xplained Pro MCU boards or to access the pins of the target microcontroller on the Xplained Pro boards.

Table 4-2. Xplained Pro Standard Extension Header
Pin NumberPin NameDescription
1IDPin to communicate with the ID chip on an extension board.
2GNDGround.
3ADC(+)Analog-to-Digital Converter; alternatively, a pin for the positive terminal of a differential ADC.
4ADC(-)Analog-to-Digital Converter; alternatively, a pin for the negative terminal of a differential ADC.
5GPIO1General-Purpose I/O pin.
6GPIO2General-Purpose I/O pin.
7PWM(+)Pulse-Width Modulation; alternatively, a pin for the positive part of a differential PWM.
8PWM(-)Pulse-Width Modulation; alternatively, a pin for the negative part of a differential PWM.
9IRQ/GPIOInterrupt request pin and/or general-purpose I/O pin.
10SPI_SS_B/GPIOClient select pin for Serial Peripheral Interface (SPI) and/or General-Purpose I/O pin.
11I2C_SDAData pin for I2C interface. Always connected, bus type.
12I2C_SCLClock pin for I2C interface. Always connected, bus type.
13UART_RXReceiver pin of target device UART.
14UART_TXTransmitter pin of target device UART.
15SPI_SS_AClient select for SPI. This pin should preferably not be connected to anything else.
16SPI_MOSISPI Host Out, Client In pin. Always connected, bus type.
17SPI_MISOSPI Host In, Client Out pin. Always connected, bus type.
18SPI_SCKSPI clock pin. Always connected, bus type.
19GNDGround pin for extension boards.
20VCCPower pin for extension boards.
Table 4-3. WINC1500-XPRO Extension Header
Pin NumberPin NameDescription
1ID_DATACommunication line to ID chip
2GNDGround
3NC
4NC
5RESET_NActive-low hard reset to the board
6WAKEActive-high host wake control signal to the wireless module
7NC
8NC
9IRQNInterrupt output from the wireless module to the host
10CHIP_ENActive-high module enable signal to wireless module from host
11I2C_SDAData line for I2C interface
12I2C_SCLClock line for I2C interface
13UART_RXReceive pin of target MCU UART interface
14UART_TXTransmit pin of target MCU UART interface
15SPI_SSNActive-low client select signal of the SPI interface to wireless module from host
16SPI_MOSIHost Out, Client In signal of target MCU SPI interface
17SPI_MISOHost In, Client Out signal of target MCU SPI interface
18SPI_SCKClock line of the SPI interface
19GNDGround
20VCC_TARGETTarget +3.3V supply voltage from the host MCU board
Table 4-4. I/O1 Xplained Pro Extension Header
Pin NumberPin NameDescription
1ID Communication line to ID chip
2GND Ground
3LIGHTSENSOR Light sensor output (ADC)
4LP_OUT Low-pass filter output (ADC)
5GPIO1General-Purpose I/O pin (GPIO)
6GPIO2General -Purpose I/O pin (GPIO)
7LED LEDControl (PWM)
8LP_INLow-pass filter input (PWM)
9TEMP_ALERT ALERTPin 3 of temperature sensor chip (IRQ)
10microSD_DETECT Detect pin on microSD card connector (GPIO)
11TWI SDAData line of TWI interface, connected to SDA pin (pin 1) of temperature sensor chip
12TWI SCLClock line of TWI interface, connected to SCL pin (pin 2) of temperature sensor chip
13UART RX Receive pin of target MCU UART interface
14UART TX Transmit pin of target MCU UART interface
15microSD_SS Chip select signal, connected to DAT3 pin on microSD card connector
16SPI_MOSI Host Out, Client In signal of target MCU SPI interface. Connected to CMD pin on microSD card connector.
17SPI_MISO Host In, Client Out signal of target MCU SPI interface. Connected to D0 pin on microSD card connector.
18SPI_SCK Clock line of SPI interface. Connected to CLK pin on microSD card connector.
19GND Ground
20VCC Target supply voltage