2 Amazon Cloud Services
AWS IoT Greengrass is a combination of software and Cloud services that allow special AWS IoT devices to provide IoT services to other devices on the same local network. Not all AWS IoT devices can work with AWS IoT Greengrass. The SAMA5D2, however, can run AWS IoT Greengrass software and does provide the necessary compute resources listed in the AWS IoT system requirements.