2 Procedure Overview
The process of building an AWS IoT Greengrass system is straightforward, but requires several different activities. This application note divides the activities into easy-to-follow processes.
- Set up the hardware. Refer to section Setting Up the Hardware.
- Set up AWS IoT services. Refer to section Setting Up AWS Services.
- Build the target image. Refer to section Building the Target Image.
- Configure the target. Refer to section Copy Certificates and Root CA.
- Run Greengrass on the target. Refer to section Start the Greengrass Core.
- Deploy a Greengrass group from the Cloud. Refer to section Deploy the Group from AWS Console.