High-Voltage Output INH for Controlling
an External Component, Like a Voltage Regulator (VDD2 Not Available in This Variant)
LIN Transceiver
Compliant With IEC 62228-2:2016 and SAE
J2602-2:2019 and Conformance According to ISO 17897-4:2016
TXD Dominant Time-Out Function
LIN Bus Short-Circuit Protection Against
GND and Battery
LIN Bus Remote Wake-Up
Watchdog
Window and Time-Out Modes
Optional Cyclic Wake-Up in Time-Out
Mode
Configurable Period and Reset Pulse
Length
Limp Home (LH) - High-Voltage Failure
Output
Functional Safety Support
ISO 26262:2018 Functional Safety Ready up
to ASIL B
IEC 61508:2010 Functional Safety Ready up
to SIL 2
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.