Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
ATA6847: 3-Phase Brushless DC (BLDC) Motor Gate Driver with Power Module, Sleep Mode and LIN Transceiver | |
| Tape and Reel option(1): |
T | Tape and Reel (3300/Reel – VQFN package) |
| VDD1: |
50 |
VDD1=5.0V, VDD2=3.3V |
|
33 |
VDD1=3.3V, INH instead of VDD2 for ATA6847-3333 | |
| VIO: |
50 |
VIO = 5.0V |
|
33 |
VIO = 3.3V | |
| LIN option: | L | With OpAmp2 and LIN |
| Blank | - | |
| Temperature: |
E |
-40°C to +125°C, non-automotive |
|
H |
-40°C to +150°C, AEC Q100 Grade 0 | |
| Package: |
NHX |
5x5 mm VQFN 40L, Very Thin Quad Flatpack No-Leads, Wettable Flanks, with Exposed Pad (OpAmp2 and LIN not available in this version) |
|
ZWX |
6x6 mm VQFN 48L, Very Thin Quad Flatpack No-Leads, Wettable Flanks, with Exposed Pad | |
| Qualification: |
VAO |
AEC-Q100 Automotive Qualified |
- ATA6847T-3333E/NHX: Tape and Reel, VDD1 = VIO = 3.3V, Extended Temp., 5x5 mm VQFN 40L package
- ATA6847T-3333H/NHXVAO: Tape and Reel, VDD1 = VIO = 3.3V, High Temp., 5x5 mm VQFN 40L package, AEC-Q100 Automotive Qualified
- ATA6847T-5033LH/ZWXVAO: Tape and Reel, VDD1 = 5V, VIO = 3.3V, with LIN,High Temp., 6x6 mm VQFN 48L package, AEC-Q100 Automotive Qualified
- ATA6847T-5050LH/ZWXVAO: Tape and Reel, VDD1 = VIO = 5V, with LIN, High Temp., 6x6 mm VQFN 48L package, AEC-Q100 Automotive Qualified
- ATA6847T-3333LH/ZWXVAO: Tape and Reel, VDD1 = VIO = 3,3V, with INH & LIN, High Temp., 6x6 mm VQFN 48L package, AEC-Q100 Automotive Qualified
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- RoHS compliant, maximum concentration value of 0.09% (900 ppm) for Bromine (Br) and Chlorine (CI) and less than 0.15% (1500) total Bromine (Br) and Chlorine (CI) in any homogeneous material. Maximum concentration value of 0.09% (900 ppm) for Antimony (Sb) in any homogeneous material.
- Contact your local Microchip sales office to request automotive qualified variants for other package types.