2 Product Family
(Submit Feedback)The name, features and package types of each device are listed in the following table. All devices integrate six dedicated parallel gate drivers and a Back-EMF comparator.
|
Product Name |
VDD1 LDO |
VDD2 LDO |
INH |
LIN |
OpAmps / OpAmps+ Back-EMF |
OpAmp Output Rail, MCU Interface Voltage [VIO] |
Package |
|---|---|---|---|---|---|---|---|
| ATA6847-5050L | 5V 100 mA | 3.3V 70 mA | x | 3 / 2 +1 | 5V |
48-VQFN | |
| ATA6847-3333L | 3.3V 100 mA | x | x | 3 / 2 + 1 | 3.3V |
48-VQFN | |
| ATA6847-5033L | 5V 100 mA | 3.3V 70 mA | x | 3 / 2 + 1 | 3.3V |
48-VQFN | |
| ATA6847-5050 | 5V 100 mA | 3.3V 70 mA | 2 / 1 + 1 | 5V |
40-VQFN | ||
| ATA6847-3333 | 3.3V 100 mA | x | 2 / 1 + 1 | 3.3V |
40-VQFN | ||
| ATA6847-5033 | 5V 100 mA | 3.3V 70 mA | 2 / 1 + 1 | 3.3V |
40-VQFN |
Note:
- Sum current (IVDD1 + IVDD2) maximum 100 mA
- Selectable via SPI:
ATA6847L: Three OpAmps or Two OpAmps plus One Back-EMF sampler
ATA6847: Two OpAmps or One OpAmp plus One Back-EMF sampler