23.11.1 PWMxCON
Name: | PWMxCON |
Offset: | 0x316,0x31A |
PWM Control Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN | OUT | POL | |||||||
Access | R/W | R | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 7 – EN PWM Module Enable bit
Value | Description |
---|---|
1 | PWM module is enabled |
0 | PWM module is disabled |
Bit 5 – OUT PWM Module Output Level
Bit 4 – POL PWM Output Polarity Select bit
Value | Description |
---|---|
1 | PWM output is inverted |
0 | PWM output is normal |