4.3 Large Profile
The Large profile offers extended algorithm coverage for applications requiring broader compatibility with external systems or protocols. Primary inclusions:
- SHA-512 hashing
- Ciphers CFB, OFB, ECB, CMAC and AEAD: ChaCha20-Poly1305
- ECC variations and RSA support
- PKCS#1 v1.5 and OAEP padding schemes
This profile is appropriate for gateway devices, protocol converters or applications that must interoperate with legacy systems using RSA-based security.
Configuration file : configs\microchip\crypto-config-large.h