1.1 Scope

This solution covers software-only PSA Crypto operations with the following characteristics:

  • All cryptographic algorithms implemented in software (built-in drivers)

  • Hardware True Random Number Generator (TRNG) from HSM-Lite used as the entropy source

  • Bare-metal environment support

  • Arm® TrustZone®-enabled architecture where the PSA library runs in the Secure zone