38.4.3 Peripherals Power Consumption

The table below can be used to calculate the additional current consumption for the different I/O peripherals in the various operating modes. Some peripherals will request that the clock be enabled when operating in STANDBY. Refer to the peripheral section for further information.

Table 38-6. Peripherals Power Consumption(1)
Operating Conditions:
  • VDD = VDDIO2 = 3.0V
  • TA = 25°C
  • OSCHF at 4 MHz used as clock source
  • Device in Standby sleep mode
SymbolDescriptionMin.Typ.Max. 85°C Max 125°CUnitsConditions
IDD_WDTWatchdog Timer (WDT)—6009001500nA32 kHz Internal Oscillator
IDD_VREFVoltage Reference (VREF)—175300320μAADC0REF enabled, VREF = 2.048V
—719092μAACREF enabled, VREF = 2.048V
—406062μADACREF enabled, VREF = 2.048V
IDD_BODBrown-out Detector (BOD) —172527μABrown-out Detect (BOD) continuous
—1.61012μABrown-out Detect (BOD) sampling @128 Hz
—0.951012μABrown-out Detect (BOD) sampling @32 Hz
IDD_TCA16-bit Timer/Counter Type A (TCA)—6——μACLK_PER = HFOSC/4 = 1 MHz
IDD_TCB16-bit Timer/Counter Type B (TCB)—3.6——μA
IDD_TCD12-bit Timer/Counter Type D (TCD)—4.6——μA
IDD_RTCReal-Time Counter (RTC)—0.72.53μARTC running at 1.024 kHz
IDD_OSC32K32 kHz Internal Oscillator (OSC32K)—1.11.51.7μA
IDD_XOSC32K32 kHz Crystal Oscillator (XOSC32K)——4.44.5μAXOSC32KCTRLA.LPMODE = 0
——1.82μAXOSC32KCTRLA.LPMODE = 1
IDD_ADCAnalog-to-Digital Converter (ADC)—300600650nAADC - Nonconverting
—1.11.41.6mAADC @60 ksps(2)
—1.11.51.6mAADC @120 ksps(2)
IDD_ACAnalog Comparator (AC)—70105110μACTRLA.POWER = 0x0
—173032μACTRLA.POWER = 0x1
—122022μACTRLA.POWER = 0x2
IDD_DACDigital-to-Analog Converter (DAC)—120140160μADAC + DACOUT, VDACREF = VDD/2
——1334μADAC, VDACREF = VDD/2
IDD_UARTUniversal Synchronous and Asynchronous Receiver and Transmitter (USART)—8.2——μAUSART Enabled @9600 Baud
IDD_TWITwo-Wire Interface (TWI)—8——μATWI Host @100 kHz
—6——μATWI Client @100 kHz
IDD_NVM_ERASEFlash Programming Erase —6.8——μA
IDD_NVM_WRITEFlash Programming Write —9.2——μA
Note:
  1. Current consumption of the module only. To calculate the total internal power consumption of the microcontroller, add the power consumption values of all the peripherals' and clocks' sources used to the base power consumption given in the Power Consumption section in Electrical Characteristics.
  2. Average power consumption with ADC active in Free Running mode.