38.4.4 I/O Pins
| Symbol | Description | Min. | Typ.✝ | Max. | Units | Conditions |
|---|---|---|---|---|---|---|
| Input Low Voltage | ||||||
| VIL | I/O PORT: | |||||
| — | — | 0.2 × VDD | V | PINnCTRL.INLVL = 0x00 | |
| — | — | 0.8 | V |
PINnCTRL.INLVL = VDD > 2.7V | |
| TWI PORT: | ||||||
| — | — | 0.3 × VDD | V | CTRLA.INPUTLVL = 0x0 | |
| 0.8 | V | CTRLA.INPUTLVL = 0x1 | |||
| RESET Pin | — | — | 0.2 × VDD | V | ||
| Input High Voltage | ||||||
| VIH | I/O PORT: | |||||
| 0.8 × VDD | — | — | V | PINnCTRL.INLVL = 0x00 | |
| 2.0 | — | — | V |
PINnCTRL.INLVL = VDD > 2.7V | |
| TWI PORT: | ||||||
| 0.7 × VDD | — | — | V | CTRLA.INPUTLVL = 0x0 | |
| 1.35 | — | — | V | CTRLA.INPUTLVL = 0x10°C ≤ TA ≤ +125°C, 2.5V ≤ VDD ≤ 5.5V | |
| 1.45 | — | — | V | CTRLA.INPUTLVL = 0x10°C ≤ TA ≤ +125°C, 1.8V ≤ VDD ≤ 5.5V | ||
| RESET Pin | 0.8 × VDD | — | — | V | ||
| Input Leakage Current(2) | ||||||
| IIL | I/O PORTS(3) | — | ±5 | ±125 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C |
| — | ±5 | ±1000 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA = 125°C | ||
| RESET Pin(4) * | — | ±50 | ±200 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C | |
| Pull-up Current | ||||||
| IPUR | 90 | 150 | 200 | μA | VDD = 3.0V, VPIN = GND | |
| Output Low Voltage | ||||||
| VOL | Standard I/O Ports | — | — | 0.6 | V | IOL = 10 mA, VDD = 3.0V |
| Output High Voltage | ||||||
| VOH | Standard I/O Ports | VDD - 0.7 | — | — | V | IOH = 6 mA, VDD = 3.0V |
| I/O Slew Rate | ||||||
| Rising slew rate | — | 22 | — | ns | PORTCTRL.SRL = 0x00 | |
| Rising slew rate | — | 45 | — | ns | PORTCTRL.SRL = 0x01 | |
| Falling slew rate | — | 30 | — | ns | PORTCTRL.SRL = 0x01 | |
| Falling slew rate | — | 16 | — | ns | PORTCTRL.SRL = 0x00 | |
| Pin Capacitance | ||||||
| CIO | VREFpin | — | 7 | — | pF | |
| XTAL pins | — | 4 | — | pF | ||
| Other pins | — | 4 | — | pF | ||
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. Note:
| ||||||