4 Global Functional Descriptions
The following sections provide detailed information on functions, such as reset, power management and clock management, that affect the device as a whole. Features that are specific to the SPI, MAC, or PHY blocks are described in later chapters.