4.6 Safety Features
The LAN8650/1 implements a number of features for use in ISO 26262 functional safety applications. These safety features are described on the following pages. Additional information on using these features in safety critical systems is available in a Functional Safety Manual. For more information on the LAN8650/1 Functional Safety Manual, please contact Microchip.