11 Register Descriptions
The OPEN Alliance 10BASE‑T1x MAC‑PHY Serial Interface specification defines the register memory map selector (MMS) field as a 4 bit field which allows for up to 16 different memory maps. The standard further defines which MMS should be used for required registers and register classes in a compliant device, including mapping of registers required by the 10BASE‑T1S standard. The standard also includes areas for vendor specific information.
This chapter describes the device registers of the LAN8650/1, organized by MMS value.
| MMS | Width (bits) | Description of Registers |
|---|---|---|
| 0 | 32/16 | |
| 1 | 32 | MAC Registers |
| 2 | 16 | PHY PCS Registers |
| 3 | 16 | PHY PMA/PMD Registers |
| 4 | 16 | PHY Vendor Specific Registers |
| 5-9 | - | Reserved |
| 10 | 16 | Miscellaneous Register Descriptions |
| 11-15 | - | Reserved |
For details on register bit attribute notation, refer to the section Register Bit Types.