Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
LAN8650 10BASE-T1S MAC-PHY Ethernet Controller, 3.3/1.8V supplies LAN8651 10BASE-T1S MAC-PHY Ethernet Controller, single 3.3V supply | |
| Product Revision: | xx | Two character code specifying product revision |
| Tape and Reel Option: | Blank | Standard packaging (tray) |
| T | Tape and Reel(1) | |
| Temperature Grade: | E |
-40ºC to +125ºC Extended range |
| Package Type: | LMX | 32-pin VQFN |
| Automotive Code: | Vxx | Optional three character code with “V” prefix specifying automotive product |
- LAN8650B1-E/LMXVAO - 10BASE-T1S MAC-PHY Ethernet Controller, 3.3/1.8V supply, Revision B1, Standard tray packaging, 32-VQFN package, -40ºC to +125ºC, automotive
- LAN8650B1T-E/LMX - 10BASE-T1S MAC-PHY Ethernet Controller, 3.3/1.8V supply, Revision B1, Tape and Reel packaging, 32-VQFN package, -40ºC to +125ºC
- LAN8651B1T-E/LMXVAO - 10BASE-T1S MAC-PHY Ethernet Controller, 3.3V supply, Revision B1,Tape and Reel packaging, 32-VQFN package, -40ºC to +125ºC, automotive
- LAN8651B1-E/LMX - 10BASE-T1S MAC-PHY Ethernet Controller, 3.3V supply, Revision B1, Standard tray packaging, 32-VQFN package, -40ºC to +125ºC
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.