2.2 The LAN8650/1 Family

The Microchip LAN8650/1 family includes the following devices:

  • LAN8650
  • LAN8651

Device specific features that do not pertain to the entire LAN8650/1 family are called out independently throughout this document. Table 2-1 below provides a summary of the feature differences between family members.

Table 2-1. LAN8650/1 Family Feature Matrix
Part NumberPackageSPI Support

Integrated
1.8V LDO

PLCA SupportACMA Support

IEEE 802.1AS /
TSSI Support

INH Pin
Support

WAKE_IN
Pin Support

WAKE_OUT
Pin Support

AEC-Q100 
-40o to +125oC
LAN865032-VQFN✔✔✔✔✔✔✔✔
LAN865132-VQFN✔✔✔✔✔✔✔✔✔