This file recounts the basic use cases and implementation of the Timeout Driver.
This file contains the Timeout Driver APIs.
Defines a timer instance.
Foundation Services is a collection of software components such as peripheral drivers, middleware, and software applications (examples) provided by Microchip. The framework supports the Microchip's 8- and 16- bit PIC, as well as AVR families of microcontrollers.
This file explains the basic use cases and implementation of the Real Time Counter.
The driver provides basic SPI functionality supporting both Master and Slave, each with or without interrupts.
This file contains the APIs to demonstrate the common use cases of the Timeout Driver.
Here is a list of all documented files with brief descriptions