7.1.2.1 timeout_hasPendingTimeouts
Call this function to check if there are any timers running or waiting to be called
bool timeout_hasPendingTimeouts(
void
)
Parameters
- none
Returns
Type: bool
true if there are no more timers lined up
false if there are still timers that are running or waiting to be called