9.2 delay.h File Reference
Includes
- stdint.h
Functions
- void
-
DELAY_milliseconds (uint16_t milliseconds)
Call this function to delay execution of the program for a certain number of milliseconds
Parameters:
- milliseconds
Type: uint16_t
- number of milliseconds to delay
Returns:
None
- void
-
DELAY_microseconds (uint16_t microseconds)
Call this function to delay execution of the program for a certain number of microseconds
Parameters:
- microseconds
Type: uint16_t
- number of microseconds to delay
Returns:
None