3.1.1.1 DELAY_milliseconds
Call this function to delay execution of the program for a certain number of milliseconds
void DELAY_milliseconds(
uint16_t milliseconds
)
Parameters
- milliseconds
-
Type: uint16_t
- number of milliseconds to delay
Returns
Type: void