3.1.1.2 DELAY_microseconds
Call this function to delay execution of the program for a certain number of microseconds
void DELAY_microseconds(
uint16_t microseconds
)
Parameters
- microseconds
-
Type: uint16_t
- number of microseconds to delay
Returns
Type: void