1 Hardware Platforms
The Microchip hardware platform proposal to run the G3-PLC Hybrid solution is based on a host controller, which runs the upper layers of the communication stack and the user application, and two modems, one for PLC and the other for RF. Taking this into account, Microchip proposes different hardware platforms where the examples can be run directly.