Microchip provides a firmware package including the G3-PLC communication stack, with examples and
tools. The Microchip G3-PLC stack supports the G3-PLC Hybrid profile, and it includes
several examples for using it in the supported hardware platforms.
The projects for the hybrid platforms in the different examples are identified with the
text “_hybrid” in the name of the folder:Figure 2-1. Folders of the Hybrid
Platforms in an Example
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.