Thin layer driver providing services for Bluetooth® Low Energy (LE) stack and Wi-Fi® driver
Implements a character device interface to send commands to the Bluetooth LE
Exports APIs for the Wi-Fi driver
Decides when to turn ON and turn OFF the ATWILC device based on requests from Bluetooth and Wi‑Fi
Downloads Bluetooth LE firmware to the ATWILC device’s Intelligent Random Access Memory (IRAM) using SPI/SDIO
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.