1.3 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| CCCR | Card Common Control Registers |
| CIA | Common I/O Area |
| CRC | Cyclic Redundancy Check |
| CSA | Code Storage Area |
| DHCP | Dynamic Host Configuration Protocol |
| DTS | Device Tree Source |
| EVB | Evaluation Board |
| FBR | Function Basic Registers |
| HCI | Host Controller Interface |
| HIF | Host Interface |
| IRQN | Interrupt Request Number |
| LE | Low Energy |
| MMC | Multi-Media Card |
| SD | Secure Digital |
| SDIO | Secure Digital Input Output |
| SPI | Serial Peripheral Interface |
| USART | Universal Synchronous/Asynchronous Receiver/Transmitter |
| WID | WLAN Identifiers |