4.1 Enable wpa_supplicant
To add the WPA3 Support for wpa_supplicant, select Target package>Networking applications, then select wpa_supplicant and Enable WPA3 Support
wpa_supplicant Screen

Note:
- For wpa_supplicant version 2.9 or earlier, two patches related to SAE handling must be merged with wpa_supplicant. These patches are already included in the official wpa_supplicant version 2.10.
Required Patches:
Copy the patch files to the folder:
/buildroot-at91/package/wpa_supplicant or buildroot-external-microchip/patches/wpa_supplicant/2.9/when compiling the buildroot withwpa_supplicant2.9 or earlier.On the linux4sam buildroot system, store the patches in the buildroot-external-microchip repository at the path:
patches/wpa_supplicant/2.9. The patch files are located at: wpa_supplicant.