6.2.1 Using SDIO or SPI

As described in the ATWILC3000 Power Device Character Interface, the power device module is used to download the Bluetooth® firmware using the command below.

echo BT_POWER_UP   > /dev/wilc_bt
echo BT_DOWNLOAD_FW > /dev/wilc_bt