Ultra Low Jitter Performance, Third OT, or
Fundamental Crystal Design
13.500MHz–220.000MHz Output
Frequencies
Low Power
400ps Max. Rise and Fall Time
Excellent Power Supply Rejection Ratio
Enable/Disable
2.5V or 3.3V Operation
–10/70°C or –40/85°C Operation
Hermetically Sealed 7.0mm × 5.0mm Ceramic
Package
Product is Compliant to RoHS Directive and
Fully Compatible with Lead-free Assembly (except for the _SNPB option)
DS20007142A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.