Pin Descriptions
| Pin | Symbol | Function |
|---|---|---|
| 1 | E/D or NC | Enable/Disable or No Connection |
| 2 | E/D or NC | Enable/Disable or No Connection |
| 3 | GND | Electrical and Lid Ground |
| 4 | fO | Output Frequency |
| 5 | CfO | Complementary Output Frequency |
| 6 | VDD | Supply Voltage |
| Pin | Symbol | Function |
|---|---|---|
| 1 | E/D or NC | Enable/Disable or No Connection |
| 2 | E/D or NC | Enable/Disable or No Connection |
| 3 | GND | Electrical and Lid Ground |
| 4 | fO | Output Frequency |
| 5 | CfO | Complementary Output Frequency |
| 6 | VDD | Supply Voltage |
DS20007142A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.