2.6 Unique Device ID
In Atmel ATmega324PB, each individual part has a specific and unique device ID. This can be used to identify a specific part while it is in the field. The Unique Device ID consists of nine serial number bytes in which the user can access directly from registers. The register address locations are located at 0xF0 to 0xF8.