2.5 Analog Comparator
Analog Comparator output is available on a pin. The analog comparator output is tied to PC5 when the AC output is enabled by writing a one to the Analog Comparator Output Enable bit (ACOE) in “ACSR0 – Analog Comparator Output Control Register”.