4.2 Runtime Dependencies

The target image must provide the following shared libraries:

libm  libsqlite3  libssl  libcrypto  libuv  libcurl

The delivery package also includes libuv as an IPK package. Install the package that matches the target architecture. For example:

opkg install libuv_<version>_<arch>.ipk

For SAMA5, the architecture is typically: cortexa5t2hf-neon-vfpv4.