4.3 Install the IPK Packages

This procedure installs the demo application on an existing root filesystem and is the fastest way to evaluate the OCPP 2.0.1 and ISO 15118 stack with the demo application.

It allows you to install and test pre-built IPK packages directly on a Linux-based target.